Page top


Frequency/Rate Meter


Highly Visible LCD Display with 2-color (Red and Green) LEDs

Contact, NPN, PNP, or voltage pulse input.

Front-panel key operation for easy setting.

Average processing function suppresses flicker.

Includes scaling, auto-zero time, startup compensation time functions.

Easy confirmation of max/min display.

Short 80-mm depth (measured from edge of face plate).

Finger protective cover (standard equipment) guards against electric shock.

Water- and dust-proof NEMA4X (IP66 equivalent) front panel.

Recognized to U.S. and Canadian requirements under the Component Recognition Program of UL.

CE marking.

Built-in external power supply (12 VDC, 40 mA).