Page top

K2CM

Motor Protective Relay

K2CM

Solid-state Relay Enables Choice of Three Operating Functions (Overcurrent, Openphase,and Reverse-phase)

Voltage Reverse-phase Detection Models

Time specification Inverse type Instantaneous type
Current setting range 8 to 26 A 20 to 65 A 50 to 160 A 8 to 26 A 20 to 65 A 50 to 160 A
Manual 200/220/240
VAC
K2CM-2LV K2CM-2MV K2CM-2HV K2CM-Q2LV K2CM-Q2MV K2CM-Q2HV
Automatic 200/220/240
VAC
K2CM-2LAV K2CM-2MAV K2CM-2HAV K2CM-Q2LAV K2CM-Q2MAV K2CM-Q2HAV

Current Reverse-phase Detection Models

Time specification Inverse type Instantaneous type
Current setting range 2 to
8 A
8 to
26 A
20 to
65 A
50 to
160 A
2 to
8 A
8 to
26 A
20 to
65 A
50 to
160 A
Manual 100/110/120
VAC
K2CM-1LS K2CM-1L K2CM-1M K2CM-1H K2CM-Q1LS K2CM-Q1L K2CM-Q1M K2CM-Q1H
200/220/240
VAC
K2CM-2LS K2CM-2L K2CM-2M K2CM-2H K2CM-Q2LS K2CM-Q2L K2CM-Q2M K2CM-Q2H
400/440
VAC
--- K2CM-4L K2CM-4M K2CM-4H --- K2CM-Q4L K2CM-Q4M K2CM-Q4H
Automatic
(See
note.)
100/110/120
VAC
K2CM-1LSA K2CM-1LA K2CM-1MA K2CM-1HA K2CM-Q1LSA K2CM-Q1LA K2CM-Q1MA K2CM-Q1HA
200/220/240
VAC
K2CM-2LSA K2CM-2LA K2CM-2MA K2CM-2HA K2CM-Q2LSA K2CM-Q2LA K2CM-Q2MA K2CM-Q2HA
400/440
VAC
--- K2CM-4LA K2CM-4MA K2CM-4HA --- K2CM-Q4LA K2CM-Q4MA K2CM-Q4HA

Note: The manual resetting method must be used with reverse-phase detection.

Related Product

Transformer

Model Voltage specification Secondary power consumption
SE-PT400 Primary side 380 to 480 V (wide power supply range) 7VA
Secondary side 190 to 240 V (wide power supply range)

Note: Use this Transformer when a voltage reverse-phase detection model is used on a 400-V line.