Page top

LG2

Voltage Sensor

LG2

Compact, Economical Plug-in Type Voltage Sensing Relay

Detected voltage Model
AC LG2-AB (100 VAC)
LG2-AB (200 VAC)
LG2-AB (110 VAC)
DC LG2-DB (12 VDC)
LG2-DB (24 VDC)
LG2-DB (48 VDC)
LG2-DB (100 VDC)

Connecting Socket

Socket Bracket
Type Model Model
Front-mounting socket PF083A PFC-A7
Back-mounting socket PL08 PLC-8

Note: Use the above sockets to mount the Voltage Sensor securely and prevent problems, such as faulty contact.