Page top

XW2Z (Standard-type)

Connecting Cables for Connector-Terminal Block Conversion Units (Shielded)

XW2Z (Standard-type)

Connect Connector-Terminal Block Conversion Units (XW2[]) to I/O Units for Programmable Controllers with one touch.

Rated current 1 A
Rated voltage 125 VAC 30 VDC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.) *1
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.) *2
Ambient operating temperature -20 to +75°C (with no condensation or icing) *3

Note: This cable is for fixed parts. Do not use it for moving parts.
*1. Contact resistance for the Connector.
*2. Dielectric strength for the Connector.
*3. However, when bending the cable to perform wiring, maintenance, and other work, do so within the temperature range of 0 to 75°C in consideration of severing of the cable.