Page top

XW2Z-[][][]P-V / S-V / S-CV / T

Host Link Cables (RS-232C Cables for Programmable Controller)

XW2Z-[][][]P-V / S-V / S-CV / T

Ideal Cables for between Programmable Controllers and Host Computers

Type XW2Z-[]P/S/T
Rated current 1 A
Rated voltage 125 VAC
Contact resistance 15 mΩ max. (at 20 mV, 100 mA max.) *1
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.) *2
Degree of protection IP00
Electrical protection class Class 0
Ambient operating temperature 0 to 80°C

*1. Contact resistance of the Connector.
*2. Dielectric strength of the Connector.