Page top

MY

General-purpose Relay

MY

Versatile and Function-filled Miniature Power Relay for Sequence Control and Power Switching Applications

Coil Ratings

Rated voltage Rated current Coil resistance Coil inductance
(reference value)
Must
operate
voltage
Must
release
voltage
Max.
voltage
Power
consumption
(approx.)
50 Hz 60 Hz Arm. OFF Arm. ON % of rated voltage
AC 6 V* 214.1 mA 183 mA 12.2 Ω 0.04 H 0.08 H 80% max. 30% min. 110% 1.0 to 1.2 VA
(60 Hz)
12 V 106.5 mA 91 mA 46 Ω 0.17 H 0.33 H
24 V 53.8 mA 46 mA 180 Ω 0.69 H 1.30 H
48/50 V* 24.7/
25.7 mA
21.1/
22.0 mA
788 Ω 3.22 H 5.66 H
110/120 V 9.9/10.8 mA 8.4/9.2 mA 4,430 Ω 19.20 H 32.1 H 0.9 to 1.1 VA
(60 Hz)
220/240 V 4.8/5.3 mA 4.2/4.6 mA 18,790 Ω 83.50 H 136.4 H
DC 6 V* 151 mA 39.8 Ω 0.17 H 0.33 H 10% min. 0.9 W
12 V 75 mA 160 Ω 0.73 H 1.37 H
24 V 37.7 mA 636 Ω 3.20 H 5.72 H
48 V* 18.8 mA 2,560 Ω 10.60 H 21.0 H
100/110 V 9.0/9.9 mA 11,100 Ω 45.60 H 86.2 H

Note:Note:

Note:1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15% ⁄-20% for rated currents and ±15% for DC coil resistance.

Note:2. Performance characteristic data are measured at a coil temperature of 23°C.

Note:3. AC coil resistance and impedance are provided as reference values (at 60 Hz).

Note:4. Power consumption drop was measured for the above data. When driving transistors, check leakage current and connect a bleeder resistor if required.

Note:5. Rated voltage denoted by "*" will be manufactured upon request. Ask your OMRON representative.

Contact Ratings

Item 2-pole 4-pole 4-pole (bifurcated)
Resistive load
(cosΦ = 1)
Inductive load
(cosΦ = 0.4,
L/R = 7 ms)
Resistive load
(cosΦ = 1)
Inductive load
(cosΦ = 0.4,
L/R = 7 ms)
Resistive load
(cosΦ = 1)
Inductive load
(cosΦ = 0.4,
L/R = 7 ms)
Rated load 5A, 250 VAC
5A, 30 VDC
2A, 250 VAC
2 A, 30 VDC
3 A, 250 VAC
3 A, 30 VDC
0.8 A, 250 VAC
1.5 A, 30 VDC
3 A, 250 VAC
3 A, 30 VDC
0.8 A, 250 VAC
1.5 A, 30 VDC
Carry current 10 A (see note) 5 A (see note)
Max. switching
voltage
250 VAC
125 VDC
250 VAC
125 VDC
Max. switching
current
10 A 5 A
Max. switching
power
2,500 VA
300 W
1,250 VA
300 W
1,250 VA
150 W
500 VA
150 W
1,250 VA
150 W
500 VA
150 W
Failure rate
(reference value)
5 VDC, 1 mA 1 VDC, 1 mA 1 VDC, 100 μA

Note:Note: Don't exceed the carry current of a Socket in use. Refer to Datasheet.

Characteristics

Item All Relays
Contact resistance 100 mΩ max.
Operate time 20 ms max.
Release time 20 ms max.
Max. operating frequency Mechanical: 18,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 2,000 VAC, 50/60 Hz for 1.0 min (1,000 VAC between contacts of same polarity)
Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude)
Shock resistance Destruction: 1,000 m/s2
Malfunction: 200 m/s2
Endurance See the following table.
Ambient temperature Operating: -55°C to 70°C (with no icing)
Ambient humidity Operating: 5% to 85%
Weight Approx. 35 g

Note:Note: The values given above are initial values.

Endurance Characteristics

Pole Mechanical life (at 18,000 operations/hr) Electrical life(at 1,800 operations/hr under rated load)
2-pole AC:50,000,000 operations min.
DC:100,000,000 operations min.
500,000 operations min.
4-pole 200,000 operations min.
4-pole (bifurcated) 20,000,000 operations min. 100,000 operations min.

Sockets

Item Pole Model Carry current Dielectric withstand voltage Insulation resistance(see note 2)
Screwless Clamp
Terminal Socket
2 PYF08S 10A 2,000 VAC, 1 min Less than 1,000 MΩ
4 PYF14S 5A
Track-mounted
Socket
2 PYF08A-E 7A 2,000 VAC, 1 min 1,000 MΩ min.
PYF08A-N
(see note 3)
7 A
(see note 4)
4 PYF14A-E 5A
PYF14A-N
(see note 3)
5 A
(see note 4)
Back-connecting
Socket
2 PY08(-Y1) 7A 1,500 VAC, 1 min 100 MΩ min.
PY08QN(-Y1)
PY08-02
4 PY14(-Y1) 3A
PY14QN(-Y1)
PY14-02

Note:Note:

Note:1. The values given above are initial values.

Note:2. The values for insulation resistance were measured at 500 V at the same place as the dielectric strength.

Note:3. The maximum operating ambient temperature for the PYF08A-N and PYF14A-N is 55°C.

Note:4. When using the PYF08A-N or PYF14A-N at an operating ambient temperature exceeding 40°C, reduce the current to 60%.

Note:5. The MY2(S) can be used at 70°C with a carry current of 7 A.