Page top

LY

General Purpose Relay

LY

A Miniature Power Relay

Equipped with arc barrier.

Dielectric strength: 2,000 V.

Built-in diode models added to the LY Series.

Single-pole and double-pole models are applicable to operating coils with ratings of 100 ⁄ 110 VAC, 110 ⁄ 120 VAC, 200 ⁄ 220 VAC, 220 ⁄ 240 VAC, or 100 ⁄ 110 VDC.

Three-pole and four-pole models are applicable to operating coils with ratings of 100 ⁄ 110 VAC, 200 ⁄ 220 VAC, or 100 ⁄ 110 VDC.