Miniature hinge for maximum switching power for motor loads as well as resistive and inductive loads.
Power Relay
about this Product Family
last update: September 24, 2012
Miniature hinge for maximum switching power for motor loads as well as resistive and inductive loads.
No contact chattering for momentary voltage drops up to 50% of rated voltage.
Withstanding more than 4 kV between contacts that are different in polarity and between the coil and contacts.
Flame-resistant materials (UL94V-0-qualifying) used for all insulation material.
Standard models approved by UL and CSA.
last update: September 24, 2012