last update: September 24, 2012
Ratings (at an Ambient Temperature of 25°C)
Item | Rated input voltage |
---|
100/120 VAC | 200/240 VAC |
---|
Rated input current | 50 Hz | 100 (200) VAC | 21.4 mA TYP | 20.9 mA TYP |
---|
120 (240) VAC | 26.5 mA TYP | 25.4 mA TYP |
---|
60 Hz | 100 (200) VAC | 25.4 mA TYP | 24.9 mA TYP |
---|
120 (240) VAC | 31.6 mA TYP | 30.3 mA TYP |
---|
Must operate voltage | 75% max. of the rated voltage | 75% max. of the rated voltage |
---|
Must release voltage | 10% min. of the rated voltage | 10% min. of the rated voltage |
---|
Output voltage/current | 12 VDC ±15%/15 mA max. | 12 VDC ±15%/15 mA max. |
---|
Characteristics
Item | Rated input voltage |
---|
100/120 VAC | 200/240 VAC |
---|
Input voltage range | 75 to 132 VAC | 150 to 264 VAC |
---|
Operate time | 1.5 cycles max. of load power supply |
---|
Release time | 1.5 cycles max. of load power supply |
---|
Vibration resistance | 10 to 55 to 10 Hz, 0.375-mm single amplitude (when mounted to DIN track) |
---|
Shock resistance | 300 m/s2 (Approx. 30 G) |
---|
Ambient temperature | Storage: -30 to 100°C (with no icing or condensation) Operating: -30 to 80°C (with no icing or condensation) |
---|
Ambient humidity | Operating: 45% to 85% |
---|
Weight | Approx. 80 g |
---|
last update: September 24, 2012