Page top

Ratings (at an Ambient Temperature of 25°C)

ItemSpecifications
Rated input voltage12/24 VDC
Rated input currentOne G3PA8 mA max. (when 24 VDC applied)
Two G3PAs14 mA max. (when 24 VDC applied)
Must operate voltage9.6 V ±10%
Must release voltage5 V min.
Output voltage12 VDC ±15%

Characteristics

ItemSpecifications
Input voltage range10.2 to 30 VDC
Operate time1 ms max.
Release time1 ms max.
Vibration resistance10 to 55 to 10 Hz, 0.375-mm single amplitude (when mounted using screws)
Shock resistance300 m/s2 (approx. 30 G)
Ambient temperatureStorage: -30 to 100°C (with no icing or condensation)
Operating: -30 to 80°C (with no icing or condensation)
Ambient operating humidity45% to 85%
WeightApprox. 65 g