last update: November 6, 2012
Ratings (at an Ambient Temperature of 25°C)
| Rated power supply current |
50 Hz |
100 to 240 VAC |
40 mA max. |
| 60 Hz |
100 to 240 VAC |
| Output signal |
20 mA max. at 12 VDC ±15% (at 25°C) |
| Input signal |
Current signal: 4 to 20 mA (input impedance: 352 Ω)
Internal adjuster: 50 kΩ (1/4 W)
External adjuster: 50 kΩ (1/4 W) |
| Output cycle rate |
0 to 100% |
| Control cycle |
0.2 s |
| Number of operable Units |
3 G3PA-VD Relays max. |
Characteristics
| Power supply voltage range |
75 to 264 VAC |
| Dielectric strength |
1,500 VAC, 50/60 Hz for 1 minute (between AC power supply and input/output terminals) |
| Insulation resistance |
100 MΩ max. (at 500 VDC) |
| Vibration resistance |
10 to 55 to 10 Hz, 0.375-mm single amplitude (when mounted to DIN track) |
| Shock resistance |
300 m/s2 (approx. 30 G) |
| Storage temperature |
-30 to 100°C (with no icing or condensation) |
| Ambient temperature |
-30 to 80°C (with no icing or condensation) |
| Ambient humidity |
45% to 85% |
| Weight |
Approx. 100 g |
last update: November 6, 2012