Pushbutton Switch (Cylindrical 22/25-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A22L-GW-12A-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-12A-20A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-12A-20M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24-01M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24-02M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24-10M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24-20M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-01A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-01M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-02A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-02M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-10A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-10M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-11A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-20A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-24A-20M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-5-10M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-5-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-5-20M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-01A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-01M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-02A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-02M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-10A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-10M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-11A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-20A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-6A-20M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-01A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-01M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-02A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-02M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-10A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-10M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-11A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-20A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T1-20M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-01A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-01M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-02A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-02M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-10A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-10M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-11A | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-11M | 22 mm dia. , Lighted , Round full guard type |
| A22L-GW-T2-20A | 22 mm dia. , Lighted , Round full guard type |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.