Enclosed Switch
Image
Shape/Structure |
General-purpose Limit switches |
---|---|
Actuator |
Center roller lever |
Electrical ratings |
4 A at 30 VDC |
Contact form |
SPDT |
Cable specifications |
VCTF oil-resistant cable, 4 cores, 3 m |
Degree of protection |
IP67 |
As of July 25, 2024
Shape/Structure | General-purpose Limit switches |
---|---|
ctuator | Center roller lever 17.5 dia. x 7 Sintered stainless steel roller R38 |
Electrical ratings | 4 A at 30 VDC |
Contact form | SPDT |
Load | General load |
Ratings (DC): Non-Inductive load | Resistive load: 4 A at 30 VDC Lamp load: 2 A at 30 VDC Inductive load: 3 A at 30 VDC Motor load: 3 A at 30 VDC |
Inrush current | NC: 20 A max. NO: 10 A max. |
Indicator | LED, Light when not operating 30 VDC Leakage current: Approx. 1.7 mA |
Earth terminal | With earth wire |
Cable specifications | VCTF oil-resistant cable, 4 cores, 3 m Nominal sectional area: 0.75 mm2 Diameter: 7.6 dia. |
Ambient temperature | Operating: -10 to 70 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 300 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between live-metallic part and ground: 2.5 kV Between each terminal and non-live-metallic part: 2.5 kV |
Durability | Electrical: 200,000 operations min. (5 A at 125 VAC) Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 500 m/s2 max. |
Degree of protection | IP67 |
Classification of protection against electric shock | Class I (with earth wire) |
Operating Force (OF) | Standard value 6.67 N max. |
---|---|
Release Force (RF) | Standard value 1.47 N min. |
Pre-Travel (PT) | Standard value 10±3 ° |
Movement Differential (MD) | Standard value 3 ° max. |
Over-Travel (OT) | Standard value 50 ° min. |
As of July 25, 2024
As of July 25, 2024
Mounting hole dimensions
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Durability curve
Electrical:
As of July 25, 2024