Limit Switch are basic switches that have been encased to protect them from external forces, water, oil, and dirt. Many models are available, such as those resistant to head, cold, or corrosion, as well as high-precision models.
A wide variety of Switches are available including environment-resistant models that are compact, thin, and durable, two-circuit models with spatter countermeasures, and four-circuit models with bifurcated contacts and a block-mounting system.
These compact Horizontal Limit Switches are used applications in which Basic Switches would not provide enough strength. Models with molded terminals are available.
OMRON provides Touch Switches with a high contact reliability for microloads.
These Multi-pole Limit Switches can be used in sequence control of machine tools, transfer machines, and other equipment.
Connectors for Limit switches to secure watertightness of the edges of the conduits.
This Switch can be used while moving for easy manual inputs. The operation section fits comfortably in the hand with a plastic rod design.
Safety Limit Switches are limit switches equipped with direct opening mechanisms.