Enclosed Switch
Image
| Shape/Structure |
General-purpose Limit switches |
|---|---|
| Actuator |
Roller lever |
| Electrical ratings |
0.1 A at 125 VAC/ 0.1 A at 30 VDC |
| Contact form |
SPDT |
| Cable specifications |
VCTF oil-resistant cable, 4 cores, 3 m |
| Degree of protection |
IP67 |
As of September 4, 2025
| Shape/Structure | General-purpose Limit switches |
|---|---|
| ctuator | Roller lever 17.5 dia. x 7 Sintered stainless steel roller R38 |
| Electrical ratings | 0.1 A at 125 VAC/ 0.1 A at 30 VDC |
| Frequency | 50/60 Hz |
| Contact form | SPDT |
| Load | Micro load |
| Ratings (AC): Non-Inductive load | Resistive load: 0.1 A at 125 VAC |
| Ratings (DC): Non-Inductive load | Resistive load: 0.1 A at 8 VDC/0.1 A at 14 VDC/0.1 A at 30 VDC |
| Earth terminal | With earth wire |
| Cable specifications | VCTF oil-resistant cable, 4 cores, 3 m Nominal sectional area: 0.75 mm2 Diameter: 7.6 dia. |
| Ambient temperature | Operating: -10 to 70 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
|---|---|
| Contact resistance (Initial value) | 300 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between live-metallic part and ground: 2.5 kV Between each terminal and non-live-metallic part: 2.5 kV |
| Durability | Electrical: 200,000 operations min. (5 A at 125 VAC) Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 500 m/s2 max. |
| Degree of protection | IP67 |
| Classification of protection against electric shock | Class I (with earth wire) |
| Operating Force (OF) | Standard value 5.69 N max. |
|---|---|
| Release Force (RF) | Standard value 1.47 N min. |
| Pre-Travel (PT) | Standard value 25 ° max. |
| Movement Differential (MD) | Standard value 3 ° max. |
| Over-Travel (OT) | Standard value 40 ° min. |
As of September 4, 2025
As of September 4, 2025

Mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025
Durability curve
Electrical:

Applicable load diagram

As of September 4, 2025