Miniature Limit Switch
Image
Shape/Structure |
General-purpose Limit switches |
---|---|
Actuator |
Sealed pin plunger |
Electrical ratings |
1 A at 125 VAC |
Contact form |
SPDT |
Degree of protection |
IP67 |
As of July 25, 2024
Shape/Structure | General-purpose Limit switches |
---|---|
ctuator | Sealed pin plunger 10 dia. Stainless steel plunger |
Electrical ratings | 1 A at 125 VAC |
Frequency | 50/60 Hz |
Contact form | SPDT |
Load | General load |
Ratings (AC): Non-Inductive load | Resistive load: 1 A at 125 VAC Lamp load (NC): 1 A at 125 VAC Lamp load (NO): 7 A at 125 VAC Inductive load: 1 A at 125 VAC Motor load: 1 A at 125 VAC |
Inrush current | NC: 5 A max. NO: 2.5 A max. |
Indicator | LED, Light when not operating 125 VAC Leakage current: Approx. 1 mA |
Ambient temperature | Operating: -10 to 70 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating speed | 0.1 mm/s to 0.5 m/s |
---|---|
Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
Contact resistance (Initial value) | 100 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
Durability | Electrical: 200,000 operations min. (1 A at 125 VAC) Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 500 m/s2 max. |
Degree of protection | IP67 |
Operating Force (OF) | Standard value 17.65 N max. |
---|---|
Release Force (RF) | Standard value 4.41 N min. |
Pre-Travel (PT) | Standard value 1.8 mm max. |
Movement Differential (MD) | Standard value 0.2 mm max. |
Over-Travel (OT) | Standard value 3 mm min. |
Operating Position (OP) | Standard value 24.9±1 mm |
Total Travel (TT) | Reference value 5 mm |
As of July 25, 2024
As of July 25, 2024
Mounting hole dimensions
As of July 25, 2024
As of July 25, 2024
Connector pin arrangement
As of July 25, 2024