Small Sealed Switch
Image
| Shape/Structure |
Enclosed Limit switches |
|---|---|
| Actuator |
Plunger |
| Electrical ratings |
1 A at 125 VAC |
| Contact form |
SPDT |
| Degree of protection |
IP67 |
As of April 25, 2026
| Shape/Structure | Enclosed Limit switches |
|---|---|
| ctuator | Plunger 7.8 dia. Stainless-steel plunger |
| Electrical ratings | 1 A at 125 VAC |
| Frequency | 50/60 Hz |
| Contact form | SPDT |
| Load | General load |
| Ratings (AC): Non-Inductive load | Resistive load: 1 A at 125 VAC/1 A at 250 VAC Lamp load: 1 A at 125 VAC/1 A at 250 VAC Inductive load: 1 A at 125 VAC/1 A at 250 VAC Motor load (NC): 1 A at 125 VAC/1 A at 250 VAC Motor load (NO): 1 A at 125 VAC/0.5 A at 250 VAC |
| Inrush current | NC: 10 A max. NO: 10 A max. |
| Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating speed | 0.1 mm/s to 0.5 m/s |
|---|---|
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
| Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV |
| Durability | Electrical: 500,000 operations min. (5 A at 250 VAC) Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
| Degree of protection | IP67 |
| Classification of protection against electric shock | Class II (Grounding not required with double) insulation |
| Operating Force (OF) | Standard value 11.77 N max. |
|---|---|
| Release Force (RF) | Standard value 4.90 N min. |
| Pre-Travel (PT) | Standard value 1.5 mm max. |
| Movement Differential (MD) | Reference value 0.1 mm |
| Over-Travel (OT) | Standard value 3 mm min. |
| Operating Position (OP) | Standard value 25.4±0.8 mm |
As of April 25, 2026
As of April 25, 2026
Mounting hole dimensions

As of April 25, 2026
As of April 25, 2026

Connector pin arrangement

As of April 25, 2026
As of April 25, 2026
Durability curve
Electrical:

As of April 25, 2026