Small Sealed Switch
                                
                            
Image
| Shape/Structure | 
                                    Enclosed Limit switches | 
        
|---|---|
| Actuator | 
                                    Roller lever | 
        
| Electrical ratings | 
                                    1 A at 30 VDC | 
        
| Contact form | 
                                    SPDT | 
        
| Degree of protection | 
                                    IP67 | 
        
As of September 4, 2025
| Shape/Structure | Enclosed Limit switches | 
|---|---|
| ctuator | Roller lever 9.5 dia. x 4.0 Stainless sintered alloy rollers  | 
| Electrical ratings | 1 A at 30 VDC | 
| Frequency | 50/60 Hz | 
| Contact form | SPDT | 
| Load | General load | 
| Ratings (DC): Non-Inductive load | Resistive load: 1 A at 8 VDC/1 A at 14 VDC/1 A at 30 VDC Inductive load: 1 A at 8 VDC/1 A at 14 VDC/1 A at 30 VDC  | 
| Inrush current | NC: 10 A max. NO: 10 A max.  | 
| Ambient temperature | Operating: -10 to 80 ℃ (with no icing) | 
| Ambient humidity | 35 to 95 % | 
| Permissible operating speed | 0.1 mm/s to 0.5 m/s | 
|---|---|
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max.  | 
| Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) | 
| Insulation resistance | 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min  | 
| Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV | 
| Durability | Electrical: 5,000,000 operations min. (10 mA at 24 VDC) Mechanical: 10 million operations min.  | 
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | 
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max.  | 
| Degree of protection | IP67 | 
| Classification of protection against electric shock | Class II (Grounding not required with double) insulation | 
| Operating Force (OF) | Standard value 3.92 N max. | 
|---|---|
| Release Force (RF) | Standard value 0.78 N min. | 
| Pre-Travel (PT) | Standard value 2 mm max. | 
| Movement Differential (MD) | Reference value 0.3 mm | 
| Over-Travel (OT) | Standard value 4 mm min. | 
| Operating Position (OP) | Standard value 23.1±0.8 mm | 
As of September 4, 2025
As of September 4, 2025
Mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

Connector pin arrangement

As of September 4, 2025
As of September 4, 2025
Durability curve
Electrical:

As of September 4, 2025