Small Sealed Switch
                                 
                            
Image
| Shape/Structure | Enclosed Limit switches | 
|---|---|
| Actuator | Sealed plunger | 
| Electrical ratings | 0.1 A at 125 VAC | 
| Contact form | SPDT | 
| Degree of protection | IP67 | 
As of September 4, 2025
| Shape/Structure | Enclosed Limit switches | 
|---|---|
| ctuator | Sealed plunger 7.8 dia. Stainless-steel plunger | 
| Electrical ratings | 0.1 A at 125 VAC | 
| Frequency | 50/60 Hz | 
| Contact form | SPDT | 
| Load | Micro load | 
| Ratings (AC): Non-Inductive load | Resistive load: 0.1 A at 125 VAC | 
| Ratings (DC): Non-Inductive load | Resistive load: 0.1 A at 8 VDC/0.1 A at 14 VDC/0.1 A at 30 VDC | 
| Ambient temperature | Operating: -10 to 80 ℃ (with no icing) | 
| Ambient humidity | 35 to 95 % | 
| Permissible operating speed | 0.1 mm/s to 0.5 m/s | 
|---|---|
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. | 
| Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) | 
| Insulation resistance | 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min | 
| Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV | 
| Durability | Mechanical: 10 million operations min. | 
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | 
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. | 
| Degree of protection | IP67 | 
| Classification of protection against electric shock | Class II (Grounding not required with double) insulation | 
| Operating Force (OF) | Standard value 11.77 N max. | 
|---|---|
| Release Force (RF) | Standard value 4.90 N min. | 
| Pre-Travel (PT) | Standard value 1.5 mm max. | 
| Movement Differential (MD) | Reference value 0.1 mm | 
| Over-Travel (OT) | Standard value 3 mm min. | 
| Operating Position (OP) | Standard value 30±0.8 mm | 
As of September 4, 2025
As of September 4, 2025
Mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025