Proximity Sensor with All-stainless Housing
Image
| Sensing head size |
M8 |
|---|---|
| Type |
Spatter-resistant type, Cylinder type (with screw), Shielded |
| Power source |
DC 2-wire models |
| Sensing distance |
2 mm ±10% |
| Setting distance |
0 to 1.4 mm |
| Operation mode |
NO |
As of March 17, 2025
| Sensing head size | M8 |
|---|---|
| Type | Spatter-resistant type, Cylinder type (with screw), Shielded |
| Power source | DC 2-wire models |
| Sensing distance | 2 mm ±10% |
| Setting distance | 0 to 1.4 mm |
| Differential distance | 15% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 12 x 12 x 1 mm |
| Response frequency | 200 Hz (Average value) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Leakage current | 0.8 mA max. |
| Control output (Switching capacity) | 3 to 100 mA |
| Control output (Residual voltage) | 3 V max. (Load current 100 mA max. with cable length of 2 m) |
| Indicator | Operation indicator (red), Operation setting indicator (green) |
| Operation mode | NO |
| Polarity | Polarity |
| Protective circuit | Output short-cut protection Surge suppressor |
| Ambient temperature (Operating) | -10 to 70 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of −10 to 70 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Prewired M12 smart click connector model (0.3 m) |
| Weight | Package: Approx. 65 g |
| Material | Case: Stainless steel (SUS303) Fluoride resin coating Sensing surface: Stainless steel (SUS303) Fluoride resin coating Clamping nuts: Stainless steel (SUS303) Fluoride resin coating Toothed washers: Iron zinc plating Cable: PVC (flame retardant) |
| Accessories | Instruction manual |
As of March 17, 2025
As of March 17, 2025
Dimensions

As of March 17, 2025
As of March 17, 2025
Output circuit

Timing chart

As of March 17, 2025
As of March 17, 2025
Mutual interference

A: 35 mm min., B: 35 mm min.
As of March 17, 2025
As of March 17, 2025
Effects of surrounding metals

Iron
l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 8 mm min., n: 30 mm min.
Aluminum
l: 10 mm min., dia. d: 50 mm min., D: 10 mm min., m: 8 mm min., n: 50 mm min.
As of March 17, 2025
As of March 17, 2025
Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

As of March 17, 2025