These Proximity Sensors use high-frequency oscillation. They resist heat, chemicals, and water better than Rectangular Sensors. They are available in both shielded and unshielded models.
There are 16 products of Cylindrical.
            
            
               Proximity Sensor
            
            
                E2E NEXT
            
        
    Enables easier and standardized designs previously not possible. IO-Link as a standard feature
            
            
               Small-diameter Proximity Sensor
            
            
                E2E (Small-diameter)
            
        
    Ultra small size, but surprisingly easy installation!
            
            
               DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
            
            
                E2E
            
        
    Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup
E2E-series DC 2-Wire and 3-Wire Models (2E-X[]D[], E2E-X[]E[], E2E-X[]F[]) have been integrated into the E2E NEXT Series. Refer to the catalog (Cat. No. D120) for details.
            
            
               Welding Proximity Sensor
            
            
                E2EW
            
        
    Stable detection in lines containing both aluminum and iron
            
            
               Proximity Sensor with All-stainless Housing
            
            
                E2EF
            
        
    Metal Head for long-distance Detection that Withstands Harsh Environments Where the Workpiece Can Rub against the Sensor
            
            
               Proximity Sensor with All-stainless Housing
            
            
                E2FM
            
        
    Highly Durable Proximity Sensor for Tough Environments
            
            
               Proximity Sensor DC 3-wire/DC 2-wire
            
            
                E2EQ NEXT
            
        
    Enables easier and standardized designs previously not possible with fluororesin coating models
            
            
               Spatter-resistant Proximity Sensor
            
            
                E2EQ
            
        
    Spatter-resistant Fluororesincoated Proximity Sensor
            
            
               Oil-resistant Proximity Sensors
            
            
                E2ER / E2ERZ
            
        
    Proximity Sensors That Withstand Cutting Oil to Reduce Failures Caused by Ingress of Cutting Oil
            
            
               Chip-immune Inductive Proximity Sensor
            
            
                E2EZ
            
        
    Chip-immune Inductive Proximity Sensor
            
            
               Proximity Sensor Ideal for High Temperatures and Cleaning Processes
            
            
                E2EH
            
        
    Proximity Sensor Ideal for the Food and Beverage Industry
            
            
               Resin-case Proximity Sensor
            
            
                E2F
            
        
    Proximity Sensor with Resin Case with Superb Water Resistance
            
            
               Chemical-resistant Proximity Sensor
            
            
                E2FQ
            
        
    Inductive Proximity Sensor with Chemical-resistant Fluororesin Case
            
            
               Aluminum-detecting Proximity Sensor
            
            
                E2EY
            
        
    A Proximity Sensor for Aluminum, Brass and Other Non-ferrous Metals. Iron Is Not Detected.
            
            
               Cylindrical Proximity Sensor
            
            
                E2A
            
        
    Safe Mounting with Greater Sensing Distance
            
            
               Cylindrical Proximity Sensor
            
            
                E2B
            
        
    Perfect fit for standard environments