Smart Laser Sensors
Image
| Input/Output |
2 output + 1 input |
|---|---|
| Connection method |
Pre-wired models |
As of July 25, 2024
| Separate Amplifier classification | Amplifier Unit |
|---|---|
| Input/Output | 2 output + 1 input |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | Normal mode: 80 mA max. (Power supply voltage 24 V) Eco ON: 70 mA max. (Power supply voltage 24 V) Eco LO: 75 mA max. (Power supply voltage 24 V) |
| Power consumption | Normal mode: 1920 mW max. (Power supply voltage 24 V) Eco ON: 1680 mW max. (Power supply voltage 24 V) Eco LO: 1800 mW max. (Power supply voltage 24 V) |
| Control output | NPN open collector 30 VDC max. 100 mA max. (Groups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection, Mutual interference prevention (disabled at super-high-speed mode) |
| Response time | Super-high-speed mode: 1.5 ms max. High-speed mode: 5 ms max. Standard mode: 10 ms max. Giga-power mode: 50 ms max. |
| Sensitivity setting | Smart Tuning (2-point tuning, Full auto tuning, 1-point tuning, Tuning without workpiece, 2-point area tuning, 1-point area tuning, or Area tuning without workpiece), or Manual adjustment |
| Timer function | Select from Timer disabled, OFF-delay, ON-delay, One-shot, or ON-delay + OFF-delay timer 1 to 9999 ms |
| Ambient temperature range (Operating) | Groups of 1 to 2 units: -25 to 55 ℃ Groups of 3 to 10 units: -25 to 50 ℃ Groups of 11 to 16 units: -25 to 45 ℃ Groups of 17 to 30 units: -25 to 40 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -30 to 70 ℃ |
| Ambient humidity range (Operating) | 35 to 85 % |
| Ambient humidity range (Strage) | 35 to 85 % |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Main Digital Display (White), Sub-Display (Green), OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), ZERO indicator (Green), OUT selection indicator (Orange) |
| Weight | Package: Approx. 115 g Main Unit: Approx. 75 g |
| Accessories | Instruction manual |
| Material | Case: Polycarbonate Cover: Polycarbonate Cable: Polyvinyl chloride (PVC) |
| Amplifier unit/senso head of combination | E3NC-SH100, E3NC-SH250, E3NC-SH250H |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024