Enclosed Switch
Image
| Shape/Structure |
Enclosed Limit switches |
|---|---|
| Actuator |
Panel mount roller plunger |
| Contact form |
SPDT |
| Cable specifications |
VCTF, 3 cores, 3 m |
| Degree of protection |
IP67 |
As of April 25, 2026
| Shape/Structure | Enclosed Limit switches |
|---|---|
| ctuator | Panel mount roller plunger 11 dia. x 4.7 Stainless sintered alloy roller |
| Frequency | 50/60 Hz |
| Contact form | SPDT |
| Load | General load |
| Ratings (AC): Non-Inductive load | Resistive load: 10 A at 125 VAC/10 A at 250 VAC/2 A at 480 VAC Lamp load: 1.5 A at 125 VAC/1.5 A at 250 VAC Inductive load: 3 A at 125 VAC/2 A at 250 VAC Motor load: 2.5 A at 125 VAC/1.5 A at 250 VAC |
| Ratings (DC): Non-Inductive load | Resistive load: 10 A at 8 VDC/10 A at 14 VDC/5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Lamp load: 2 A at 8 VDC/2 A at 14 VDC/1.5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Inductive load: 5 A at 8 VDC/5 A at 14 VDC/1.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Motor load: 2 A at 8 VDC/2 A at 14 VDC/1.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC |
| Inrush current | NC: 15 A max. NO: 15 A max. |
| Cable specifications | VCTF, 3 cores, 3 m Nominal sectional area: 0.75 mm2 Diameter: 7 dia. Location of lead output: Right-hand |
| Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
|---|---|
| Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV |
| Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
| Degree of protection | IP67 |
| Classification of protection against electric shock | Class II (Grounding not required with double) insulation |
| Operating Force (OF) | Standard value 9.81 N max. |
|---|---|
| Release Force (RF) | Standard value 1.96 N min. |
| Pre-Travel (PT) | Standard value 1.5 mm max. |
| Movement Differential (MD) | Standard value 0.5 mm max. |
| Over-Travel (OT) | Standard value 2 mm min. |
| Operating Position (OP) | Standard value 43±0.8 mm |
As of April 25, 2026
As of April 25, 2026
Mounting hole dimensions

As of April 25, 2026
As of April 25, 2026

As of April 25, 2026
As of April 25, 2026
Durability curve
Electrical:

As of April 25, 2026