Enclosed Switch
Image
Shape/Structure |
Enclosed Limit switches |
---|---|
Actuator |
Short hinge roller lever |
Contact form |
SPDT |
Degree of protection |
IP67 |
As of March 17, 2025
Shape/Structure | Enclosed Limit switches |
---|---|
ctuator | Short hinge roller lever 9.5 dia. x 4.0 Stainless steel roller |
Frequency | 50/60 Hz |
Contact form | SPDT |
Load | General load |
Ratings (AC): Non-Inductive load | Resistive load: 10 A at 125 VAC/10 A at 250 VAC/2 A at 480 VAC Lamp load: 1.5 A at 125 VAC/1.5 A at 250 VAC Inductive load: 3 A at 125 VAC/2 A at 250 VAC Motor load: 2.5 A at 125 VAC/1.5 A at 250 VAC |
Ratings (DC): Non-Inductive load | Resistive load: 10 A at 8 VDC/10 A at 14 VDC/5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Lamp load: 2 A at 8 VDC/2 A at 14 VDC/1.5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Inductive load: 5 A at 8 VDC/5 A at 14 VDC/1.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Motor load: 2 A at 8 VDC/2 A at 14 VDC/1.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC |
Inrush current | NC: 15 A max. NO: 15 A max. |
Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV |
Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
Degree of protection | IP67 |
Classification of protection against electric shock | Class II (Grounding not required with double) insulation |
Operating Force (OF) | Standard value 3.92 N max. |
---|---|
Release Force (RF) | Standard value 0.78 N min. |
Pre-Travel (PT) | Standard value 8 mm max. |
Movement Differential (MD) | Standard value 2.5 mm max. |
Over-Travel (OT) | Standard value 3 mm min. |
Operating Position (OP) | Standard value 33±1 mm |
Free Position (FP) | Standard value 41 mm max. |
As of March 17, 2025
As of March 17, 2025
Mounting hole dimensions
As of March 17, 2025
As of March 17, 2025
As of March 17, 2025
As of March 17, 2025
Durability curve
Electrical:
As of March 17, 2025