Smart Laser Sensors
Image
| Sensing method |
Distance-setting |
|---|---|
| Sensing distance |
35 to 100 mm |
| Light source |
Red semiconductor laser diode (660 nm) |
| Connection method |
Pre-wired connector models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Separate Amplifier classification | Sensor Head |
| Sensing method | Distance-setting |
| Sensing distance | 35 to 100 mm |
| Spot size | 0.5 mm dia. (Distance: 100 mm) |
| Light source | Red semiconductor laser diode (660 nm) |
| Classification of laser | IEC: Class 1 EN: Class 1 FDA: Class 1 JIS: Class 1 |
| Ambient illuminance | Incandescent lamp: 4000 lux max., Sunlight: 8000 lux max. |
| Ambient temperature range (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 85 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Pre-wired connector models (Cable length 2 m) |
| Indicator | OUT indicator (orange), STABILITY indicator (green), ST indicator (Blue) |
| Weight | Package: Approx. 125 g Main Unit: Approx. 75 g |
| Accessories | Instruction manual |
| Material | Case: Polybutylene terephthalate (PBT) Lens: Methacrylate resin (PMMA) Cable: Polyvinyl chloride (PVC) |
| Amplifier unit/senso head of combination | E3NC-SA0, E3NC-SA21 2M, E3NC-SA24, E3NC-SA51 2M, E3NC-SA54, E3NC-SA7, E3NC-SA9 |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Beam Diameter vs. distance

As of July 25, 2024