Enclosed Switch
Image
| Shape/Structure |
Enclosed Limit switches |
|---|---|
| Actuator |
Unidirectional short hinge roller lever |
| Contact form |
SPDT |
| Degree of protection |
IP67 |
As of September 4, 2025
| Shape/Structure | Enclosed Limit switches |
|---|---|
| ctuator | Unidirectional short hinge roller lever 12.7 dia. x 7.5 |
| Frequency | 50/60 Hz |
| Contact form | SPDT |
| Load | General load |
| Ratings (AC): Non-Inductive load | Resistive load: 10 A at 125 VAC/10 A at 250 VAC Lamp load (NC): 3 A at 125 VAC/2.5 A at 250 VAC Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 250 VAC Inductive load: 10 A at 125 VAC/10 A at 250 VAC Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC |
| Ratings (DC): Non-Inductive load | Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC Lamp load (NC): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC/1.5 A at 14 VDC/1.5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Inductive load: 6 A at 8 VDC/6 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Motor load (NC): 5 A at 8 VDC/5 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Motor load (NO): 2.5 A at 8 VDC/2.5 A at 14 VDC/2.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC |
| Inrush current | NC: 30 A max. NO: 15 A max. |
| Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
|---|---|
| Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
| Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude, Contact opening: 1 ms max. at the free position and the total travel position. |
| Shock resistance | Destruction: 1,000 m/s2 max. |
| Degree of protection | IP67 |
| Classification of protection against electric shock | Class II |
| Operating Force (OF) | Standard value 3.92 N max. |
|---|---|
| Release Force (RF) | Standard value 0.78 N min. |
| Movement Differential (MD) | Standard value 1 mm max. |
| Over-Travel (OT) | Standard value 6 mm min. |
| Operating Position (OP) | Standard value 53±1.2 mm |
| Free Position (FP) | Standard value 59.2 mm max. |
As of September 4, 2025
As of September 4, 2025
Mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025
Durability curve
Electrical:

As of September 4, 2025