Pushbutton Switch (Cylindrical 22/25-dia.)
Image
| Type |
Pushbutton Switch |
|---|---|
| Shape |
Cylindrical type (22/25 mm dia.) |
| Operating portion |
Square projected type White |
| Lighted method |
Lighted (LED) |
| Terminal |
Screw terminal (M3.5) |
As of July 25, 2024
| Type | Pushbutton Switch | |
|---|---|---|
| Shape | Cylindrical type (22/25 mm dia.) | |
| Lighted/Non-lighted | Lighted | |
| Operating portion | Shape of operating portion | Square projected type | Color of operating portion | White |
| Operating function | Alternate | |
| Load | For General load | |
| Minimum applicable load | 10 mA at 5 VDC | |
| Lamp | Method of lamp unit | LED | Lamp color | Yellow | Rated voltage | 24 VAC/VDC | Operating voltage | 24 VAC/VDC±5% | Rated current | 8 mA |
| Contact rating | Contact form | SPST-NO/SPST-NC | Rated through current | 10 A | Ratings (AC) | Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 VAC Inductive load: 10 A at 24 VAC/5 A at 110 VAC/3 A at 220 VAC/2 A at 380 VAC/1 A at 440 VAC | Ratings (DC) | Resistive load: 10 A at 24 VDC/2 A at 110 VDC/0.6 A at 220 VDC/0.2 A at 380 VDC Inductive load: 1.5 A at 24 VDC/0.5 A at 110 VDC/0.2 A at 220 VDC/0.1 A at 380 VDC | Ratings explanation | Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min |
| Terminal specifications | Screw terminal (M3.5) | |
| Permissible operating frequency | Electrical: 30 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min Between each terminaland ground: 2500 VAC 50/60 Hz 1 min | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 600 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -20 to 55 ℃ (with no freezing or condensation) Storage: -40 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP65 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
| Total Travel Force (TTF) | 29.4 N max. |
|---|---|
| Total Travel (TT) | 5.5 mm max. |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024