Page top

φ22(φ25) Type

These Pushbutton Switches mount in holes with a 22.3-mm diameter. The Switch Unit and Operation Unit are connected and disconnected using a lever. Both Knob-type and Key-type Selector Switches as well as Indicators are available.

φ22(φ25) Type List

There are 7 products of φ22(φ25) Type.

A22NK Key-type Selector Switches A22NK

22-mm dia. Key-type Selector Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

A22NN / A22NL Pushbutton Switches A22NN / A22NL

22-mm dia. Pushbutton Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

A22NS / A22NW Selector Switches A22NS / A22NW

22-mm dia. Knob-type Selector Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

M22N Indicators M22N

22-mm dia. Indicators. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

A22 Pushbutton Switch (Cylindrical 22/25-dia.) A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

A22[] Knob-type Selector Switch (Cylindrical 22/25-dia.) A22[]

Install in 22-dia. or 25-dia. Panel Cutout

M22 Indicator (Cylindrical 22/25-dia.) M22

Round Indicator Series with 22 dia. and 25 dia. (when using a ring)