DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Image
| Sensing head size |
M18 |
|---|---|
| Type |
Cylinder type (with screw), Shielded |
| Power source |
AC 2-wire models |
| Sensing distance |
5 mm ±10% |
| Setting distance |
0 to 4 mm |
| Operation mode |
NO |
As of September 4, 2025
| Sensing head size | M18 |
|---|---|
| Type | Cylinder type (with screw), Shielded |
| Power source | AC 2-wire models |
| Sensing distance | 5 mm ±10% |
| Setting distance | 0 to 4 mm |
| Differential distance | 10% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 18 x 18 x 1 mm |
| Response frequency | 25 Hz |
| Power supply voltage | 24 to 240 VAC |
| Operating voltage range | 20 to 264 VAC |
| Leakage current | 1.7 mA max. |
| Control output (Switching capacity) | 5 to 300 mA |
| Indicator | Operation indicator (red) |
| Operation mode | NO |
| Protective circuit | Surge suppressor |
| Ambient temperature (Operating) | -40 to 85 ℃(with no freezing or condensation) |
| Ambient temperature (Storage) | -40 to 85 ℃(with no freezing or condensation) |
| Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
| Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃ ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 4,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP67 Company standard: Oil-proof |
| Connection method | Pre-wired models (5 m) |
| Material | Case: Brass nickel plating Sensing surface: Polybutylene terephthalate (PBT) Cable: PVC Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
| Accessories | Instruction manual, Clamping nuts, Toothed washers |
As of September 4, 2025
As of September 4, 2025
Dimensions

As of September 4, 2025
As of September 4, 2025
Output circuit

Timing chart

As of September 4, 2025
As of September 4, 2025
Mutual interference

A: 50 mm min., B: 35 mm min.
As of September 4, 2025
As of September 4, 2025
Effects of surrounding metals

l: 0 mm min., dia. d: 18 mm min., D: 0 mm min., m: 20 mm min., n: 27 mm min.
As of September 4, 2025
As of September 4, 2025
Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

As of September 4, 2025