Resin-case Proximity Sensor
Image
Sensing head size |
M8 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC Three-wires models |
Sensing distance |
1.5 mm ±10% |
Setting distance |
0 to 1.2 mm |
Operation mode |
NO |
As of September 4, 2025
Sensing head size | M8 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC Three-wires models |
Sensing distance | 1.5 mm ±10% |
Setting distance | 0 to 1.2 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 8 x 8 x 1 mm |
Response frequency | 2 kHz (Average value) |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Current consumption | 17 mA max. |
Control output (Output type) | NPN |
Control output (Switching capacity) | 200 mA max. |
Indicator | Detection indicator (red) |
Operation mode | NO |
Protective circuit | Output short-cut protection Reverse polarity protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP68 Company standard: Oil-proof |
Connection method | Pre-wired models (5 m) |
Material | Case: Polyarylate Sensing surface: Polyarylate Clamping nuts: Polyacetal |
Accessories | Instruction manual |
As of September 4, 2025
As of September 4, 2025
Dimensions
As of September 4, 2025
As of September 4, 2025
Output circuit
Timing chart
As of September 4, 2025
As of September 4, 2025
Mutual interference
A: 20 mm min., B: 15 mm min.
As of September 4, 2025
As of September 4, 2025
Effects of surrounding metals
l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 4.5 mm min., n: 12 mm min.
As of September 4, 2025
As of September 4, 2025
Sensing distance vs. size and material of sensing object
Sensing range
As of September 4, 2025