Chemical-resistant Proximity Sensor
Sensing head size |
M18 |
---|---|
Type |
Cylinder type (with screw), Capacitive type, Unshielded |
Power source |
DC Three-wires models |
Sensing distance |
10 mm |
Setting distance |
6 to 10 mm |
Operation mode |
NC |
As of August 8, 2024
Sensing head size | M18 |
---|---|
Type | Cylinder type (with screw), Capacitive type, Unshielded |
Power source | DC Three-wires models |
Sensing distance | 10 mm |
Setting distance | 6 to 10 mm |
Differential distance | 4 to 20% of sensing distance |
Sensing object | Conductor and dielectrics |
Standard sensing object | With grounded metal 50 x 50 x 1 mm |
Response frequency | 35 Hz |
Power supply voltage | 12 to 24 VDCripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Current consumption | 15 mA max. |
Control output (Output type) | NPN |
Control output (Switching capacity) | 100 mA max. |
Control output (Residual voltage) | 1.5 V max. (Load current 100 mA with cable length of 2 m) |
Indicator | Detection indicator (red) |
Operation mode | NC |
Sensitivity setting | Sensitivity adjuster |
Protective circuit | Reverse polarity protection Surge suppressor |
Ambient temperature (Operating) | -10 to 55 ℃ |
Ambient temperature (Storage) | -25 to 55 ℃ |
Ambient humidity (Operating) | 35 to 85 % |
Ambient humidity (Storage) | 35 to 85 % |
Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ |
Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±20% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP66 Company standard: Oil-proof |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 150 g |
Material | Case: Fluoride resin Sensing surface: Fluoride resin Clamping nuts: Fluoride resin Cable: PVC |
Accessories | Instruction manual, Adjustment Driver |
As of August 8, 2024
As of August 8, 2024
Dimensions
As of August 8, 2024
As of August 8, 2024
Output circuit
Timing chart
As of August 8, 2024
As of August 8, 2024
Mutual interference
A: 200 mm min., B: 32 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals
l: 30 mm min., dia. d: 75 mm min., m: 30 mm min., n: 90 mm min., G: 30 mm min., H: 35 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object
Sensing range
As of August 8, 2024