Indicator (Cylindrical 16-dia.)
Type |
Indicator |
---|---|
Shape |
Cylindrical type (16 mm dia.) |
Color of lamp unit |
Square Yellow |
Lighted method |
LED |
Terminal |
Solder terminal |
As of March 14, 2024
Type | Indicator | |
---|---|---|
Shape | Cylindrical type (16 mm dia.) | |
Operating portion | Shape of lamp unit | Square | Color of lamp unit | Yellow |
Lamp | Method of lamp unit | LED | Lamp color | Yellow | Rated voltage | 5 VDC | Operating voltage | 5 VDC ±5% | Rated current | 8 mA |
Contact rating | Ratings (AC) | Resistive load: 5 A at 125 VAC/3 A at 250 VAC | Ratings (DC) | Resistive load: 3 A at 30 VDC | Ratings explanation | Conditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min |
Terminal specifications | Solder terminal | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between each terminaland ground: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted) | |
Vibration resistance | 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: 500 m/s2 Malfunction: 150 m/s2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity range | Operating: 35 to 85 % | |
Degree of protection | IP40 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC60947-5-1) |
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024