Indicator (Cylindrical 22/25-dia.)
Image
Type |
Indicator |
---|---|
Shape |
Cylindrical type (22/25 mm dia.) |
Color of lamp unit |
Square projected type Blue |
Lighted method |
LED (with built-in reduced-voltage lighting function) |
Terminal |
Screw terminal (M3.5) |
As of July 25, 2024
Type | Indicator | |
---|---|---|
Shape | Cylindrical type (22/25 mm dia.) | |
Operating portion | Shape of lamp unit | Square projected type | Color of lamp unit | Blue |
Lamp | Method of lamp unit | LED (with built-in reduced-voltage lighting function) | Lamp color | Blue | Rated voltage | 110 VAC | Operating voltage | 100 VAC (95 to 115 VAC) | Rated current | 8 mA |
Terminal specifications | Screw terminal (M3.5) | |
Ambient temperature range | Operating: -20 to 55 ℃ Storage: -40 to 70 ℃ | |
Ambient humidity range | Operating: 35 to 85 % | |
Degree of protection | IP65 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC60947-5-1) |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024