Indicator (Cylindrical 22/25-dia.)
Image
| Type |
Indicator |
|---|---|
| Shape |
Cylindrical type (22/25 mm dia.) |
| Color of lamp unit |
Square projected type Blue |
| Lighted method |
LED (with built-in reduced-voltage lighting function) |
| Terminal |
Screw terminal (M3.5) |
As of May 21, 2026
| Type | Indicator | |
|---|---|---|
| Shape | Cylindrical type (22/25 mm dia.) | |
| Operating portion | Shape of lamp unit | Square projected type | Color of lamp unit | Blue |
| Lamp | Method of lamp unit | LED (with built-in reduced-voltage lighting function) | Lamp color | Blue | Rated voltage | 220 VAC | Operating voltage | 200 VAC (190 to 230 VAC) | Rated current | 8 mA |
| Terminal specifications | Screw terminal (M3.5) | |
| Ambient temperature range | Operating: -20 to 55 ℃ Storage: -40 to 70 ℃ | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP65 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
As of May 21, 2026
As of May 21, 2026

As of May 21, 2026
As of May 21, 2026

As of May 21, 2026