Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier
Image
| Sensing method |
Through-beam type |
|---|---|
| Sensing distance |
1 m |
| Light source |
Red LED (630 nm) |
| Connection method |
Pre-wired models |
As of July 25, 2024
| Shape | Cylinder type |
|---|---|
| Sensing method | Through-beam type |
| Sensing distance | 1 m |
| Standard sensing object | Opaque: 4 mm dia. min. |
| Directional angle | Receiver: 2 ° |
| Light source | Red LED (630 nm) |
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
| Current consumption | Emitter: 15 mA max. Receiver: 15 mA max. |
| Control output | PNP open collector 30 VDC max. 80 mA max. Residual voltage: 1 V max. |
| Operation mode | Dark-ON |
| Protective circuit | Output short-cut protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 0.5 ms max. |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 85 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP65 |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Operation indicator (orange), Stability indicator (green) |
| Weight | Package: Approx. 60 g |
| Accessories | Instruction manual, Hexagonal nuts, Toothed washers |
| Material | Case: SUS303 Lens: Polysulphone Display: Polysulphone Hexagon Nut: SUS303 Toothed washers: SUS303 |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024