Page top

F3SJ-A1270P55-S

Safety Light Curtain

Image

Safety Light Curtain, Leg/body protection, presence detection, Protective Height: 1270 mm, Detection capability: 55 dia., PNP, With S-mark certification model

Appication Leg/body protection, presence detection
Detection capability Opaque objects of 55 mm dia.
Number of beams 26 axis
Protective height 1270 mm

Item list of F3SJ Series

  • Ratings / Performance
Performance
AppicationLeg/body protection, presence detection
Detection capabilitySensing objectOpaque objects
dia.55 mm dia.
Beam gap50 mm
Number of beams26 axis
Protective height1270 mm
Lens diameter5 mm dia.
Operating Range0.2 to 9 m
Response time (Normal mode)ON→OFF11 ms
OFF→ON44 ms
Light sourceInfrared LED (870 nm)
Startup waiting time2 s max. (2.2 s max. for cascade connection)
Electrical specificationPower supply voltage (Vs)24 VDC±20% Ripple 10% max.
Current consumptionReceiver: 68 mA max. (No load)
Emitter: 76 mA max. (No load)
Control output (OSSD)Two PNP transistor outputs
Load current: 300 mA max.
Residual voltage: 2 V max.
Capacitive load: 2.2 µF
Leakage current: 1 mA max.
Auxiliary output (non-safety output) One PNP transistor output
Load current: 300 mA max.
Residual voltage: 2 V max.
Leakage current: 1 mA max.
External indicator output (non-safety output)Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indicator, an F39-JJ3N universal indicator cable or an F39-A01P[]-PAC dedicated external indicator kit is required.)
Output operation modeSafety output: Light-ON
Auxiliary output 1: Reverse output of safety output
Auxiliary output 2: Turns ON when the point of 30,000 operating hours is reached
External indicator output 1: Reverse output of safety output for a basic system, ON when muting/override for a muting system
External indicator output 2: ON when lock-out for a basic system, ON when muting/override for a muting system
Protective CircuitPower supply reverse polarity protection
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength1000 VAC 50/60 Hz for 1 min
Functional specificationMutual interference preventionInterference light prevention algorithm, sensing distance change function
Cascade connectionNumber of connections4 set max. (between F3SJ-Bs only)
Total number of beams400 axes max.
Cable length between sensors15 m max. (not including cascading cable (F39-JJR3W or F39-JJR□L) and power cable)
Safety-Related FunctionsStart interlock, restart interlock (Must be set with a setting tool when the muting function is used.)
EDM
Muting (Lamp burnout detection, override function included. F39-CN6 key cap for muting is required.)
Fixed blanking (must be set by a setting tool)
Floating blanking (must be set by a setting tool)
ConnectionsType of ConnectionM12 connectors: 8-pin
EnvironmentalAmbient temperature (Operating)-10 to 55 ℃(non-icing)
Ambient temperature (Storage)-30 to 70 ℃
Ambient humidity (Operating)35 to 85 %(non-condensing)
Ambient humidity (Storage)35 to 95 %
Ambient illuminanceIncandescent lamp: 3000 lx max.
Sunlight: 10000 lx max.
Degree of ProtectionIP65 (IEC60529)
Vibration resistance10 to 55 Hz, 0.7 mm double amplitude, for 20 sweeps each in X, Y and Z directions
Shock resistance100 m/s2, for 1000 times each in X, Y, and Z directions
MaterialsCase: Aluminum, Zinc diecast
Front window: PMMA resin (acrylic)
Caps: ABS resin
Cable: Oil resistant PVC
WeightMain Unit: Approx. 1.9 kg
ConformityConformed standardsPlease check the catalog for details.
Safety categorySafety purpose of category 4, 3, 2, 1, or B

Series

Safety Light Curtain

F3SJ Series