Round Water-resistant Connectors (M12 Smartclick)
Type |
Water-resistant Connectors |
---|---|
Number of poles |
4 pole |
Location of lead output |
Straight |
Fastening method |
M12 Smartclick connector |
Cable length |
10 m |
As of March 14, 2024
Type | Water-resistant Connectors | |
---|---|---|
Number of poles | 4 pole | |
Plug/socket | Socket | |
Location of lead output | Straight | |
Fastening method | M12 Smartclick connector | |
Rated voltage | 250 VDC | |
Rated current | 4 A | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Cable specifications | Type | Fireretardant, PVC robot cable | Outer diameter | 6 mm dia. | Number of wires | 4 cores | Cable length | 10 m |
Ambient temperature range (Operating) | 0 to 70 ℃ | |
Ambient humidity range (Operating) | 20 to 85 % | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67 | |
Material | Pin block: PBT resin Contact: Phosphor bronze (gold plating) Fixture: Zinc alloy (gold plating) O-ring: Rubber parts Cover: Soft PBT resin | |
Insertion durability | 50 time | |
Lock strength | Tensile: 100 N/15 s rotation: 1 N・m/15 s | |
Cable holding strength | Tensile: 100 N/15 s rotation: 1 N・m/15 s |
As of March 14, 2024