Ultra-long Sensing-distance Proximity Sensor
Image
| Sensing head size |
106 dia. |
|---|---|
| Type |
Cylinder type, Differential coil type |
| Power source |
DC Three-wires models |
| Sensing distance |
100 mm ±10% |
| Setting distance |
0 to 80 mm |
| Operation mode |
NO |
As of August 8, 2024
| Sensing head size | 106 dia. |
|---|---|
| Type | Cylinder type, Differential coil type |
| Power source | DC Three-wires models |
| Sensing distance | 100 mm ±10% |
| Setting distance | 0 to 80 mm |
| Differential distance | 15% max. of sensing distance |
| Sensing object | Ferrous metal, Non-ferrous metal |
| Standard sensing object | Iron 200 x 200 x 1 mm |
| Response time | 100 ms max. |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% max. |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 40 mA max. |
| Control output (Output type) | NPN |
| Control output (Switching capacity) | 200 mA max. |
| Control output (Residual voltage) | 1 V max. |
| Indicator | Operation indicator (red) |
| Operation mode | NO |
| Protective circuit | Reverse polarity protection Surge suppressor |
| Ambient temperature (Operating) | -25 to 55 ℃ |
| Ambient temperature (Storage) | -25 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±30% max. of sensing distance at 20 ℃ in the temperature range of -10 to 40 ℃ |
| Voltage influence | ±5% max. of sensing distance at rated voltage in the rated voltage ±10% range |
| Insulation resistance | Between charged parts and the case: 5 MΩ min. (at 500 VDC) |
| Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 200 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP66 |
| Connection method | Pre-wired models (1 m) |
| Weight | Package: Approx. 1500 g |
| Material | Case: Aluminum diecast Sensing surface: Epoxy resin |
| Accessories | Instruction manual |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 300 mm min., B: 300 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

A: 250 mm min., B: 250 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024