Relays with Forcibly Guided Contacts
Image
| Coil ratings |
24 VDC 30 mA |
|---|---|
| Contact form |
4PST-NO/DPST-NC |
| Contact rated load |
250 VAC 10 A (NO contact: Resistive load) 250 VAC 6 A (NC contact: Resistive load) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 6 A (NC contact: Resistive load) |
| Terminal structure |
PCB terminal |
As of July 25, 2024
| Degree of protection | Closed type (cover) | |
|---|---|---|
| Terminal structure | PCB terminal | |
| Coil | Coil ratings | 24 VDC 30 mA | Coil resistance | 800 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 10 % min. | Maximum voltage | 110 % | Power consumption | Approx. 0.8 W |
| Contact | Contact rated load | 250 VAC 10 A (NO contact: Resistive load) 250 VAC 6 A (NC contact: Resistive load) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 6 A (NC contact: Resistive load) | Max. contact voltage | 250 VAC 30 VDC | Max. contact current | AC: 10 A (NO contact) AC: 6 A (NC contact) DC: 10 A (NO contact) DC: 6 A (NC contact) | Contact form | 4PST-NO/DPST-NC |
| Contact resistance | 100 mΩ max. (Voltage drop method with 5 VDC 10 mA) |
|---|---|
| Operating time | 50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts (Between coil-pole 3 and coil-pole 4): 4000 VAC 50/60 Hz 1 min Between coil and contacts (Except for between coil-pole 3 and coil-pole 4): 2500 VAC 50/60 Hz 1 min Between contacts of different polarity (Between pole 1/3/5 and pole 2/4/6): 4000 VAC 50/60 Hz 1 min Between contacts of different polarity (Except for between pole 1/3/5 and pole 2/4/6): 2500 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 1,000,000 operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 100,000 operations min. (Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 5 VDC 1 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
| Ambient temperature (Operating) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 65 g |
| Mounting method | Socket, Soldering |
| Applicable socket | P7S-14F-END/ P7S-14P-E |
As of July 25, 2024
As of July 25, 2024
Outline drawing

Mounting hole dimensions

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024