Round Water-resistant Connectors (M12 Threads)
Image
Type |
Water-resistant Connectors |
---|---|
Application |
for AC |
Number of poles |
4 pole |
Location of lead output |
Straight |
Fastening method |
M12 Threads |
Cable length |
5 m |
As of July 25, 2024
Type | Water-resistant Connectors | |
---|---|---|
Application | for AC | |
Number of poles | 4 pole | |
Plug/socket | Socket | |
Location of lead output | Straight | |
Fastening method | M12 Threads | |
Rated voltage | 250 VAC | |
Rated current | 4 A | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Cable specifications | Type | Non-polar DC Connectors with Standard PVC cable | Outer diameter | 6 mm dia. | Number of wires | 2 cores | Cable length | 5 m |
Ambient temperature range (Operating) | -25 to 70 ℃ | |
Ambient humidity range (Operating) | 20 to 85 % | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67 | |
Material | Pin block: PBT resin Cover: PBT resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) O-ring: Rubber parts | |
Insertion durability | 200 time |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024