Round Water-resistant Connectors (M12 Threads)
Image
| Type |
Water-resistant Connectors |
|---|---|
| Application |
for DC |
| Number of poles |
5 pole |
| Location of lead output |
Straight |
| Fastening method |
M12 Threads |
| Cable length |
5 m |
As of July 25, 2024
| Type | Water-resistant Connectors | |
|---|---|---|
| Application | for DC | |
| Number of poles | 5 pole | |
| Plug/socket | Socket | |
| Location of lead output | Straight | |
| Fastening method | M12 Threads | |
| Rated voltage | 250 VDC | |
| Rated current | 4 A | |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
| Cable specifications | Type | Standard PVC cable | Outer diameter | 6 mm dia. | Number of wires | 5 cores | Cable length | 5 m |
| Ambient temperature range (Operating) | -25 to 70 ℃ | |
| Ambient humidity range (Operating) | 20 to 85 % | |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Material | Pin block: PBT resin Cover: PBT resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) O-ring: Rubber parts | |
| Insertion durability | 200 time | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024