Round Water-resistant Connectors (M12 Threads)
Image
Type |
Water-resistant Connectors |
---|---|
Application |
for DC |
Number of poles |
8 pole |
Location of lead output |
Straight |
Fastening method |
M12 Threads |
Cable length |
5 m |
As of July 25, 2024
Type | Water-resistant Connectors | |
---|---|---|
Application | for DC | |
Number of poles | 8 pole | |
Plug/socket | Socket | |
Location of lead output | Straight | |
Fastening method | M12 Threads | |
Rated voltage | 36 VDC | |
Rated current | 1.5 A | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Cable specifications | Type | Standard PVC cable | Outer diameter | 6 mm dia. | Number of wires | 8 cores | Cable length | 5 m |
Ambient temperature range (Operating) | -25 to 70 ℃ | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67 | |
Material | Pin block: PBT resin Cover: Soft PBT resin Contact: Brass (gold plating) Fixture: Brass (nickel plated) O-ring: Rubber parts Body: Brass (nickel plated) Nut: Brass (nickel plated) | |
Insertion durability | 200 回 min. |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024