Round Water-resistant Connectors (M12 Threads)
Image
| Type |
Water-resistant Connectors |
|---|---|
| Application |
for DC |
| Number of poles |
4 pole |
| Fastening method |
M12 Threads |
As of July 25, 2024
| Type | Water-resistant Connectors |
|---|---|
| Application | for DC |
| Number of poles | 4 pole |
| Plug/socket | Plug |
| Fastening method | M12 Threads |
| Rated voltage | 250 VDC |
| Rated current | 4 A |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Ambient temperature range (Operating) | -25 to 70 ℃ |
| Ambient humidity range (Operating) | 20 to 85 % |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Mounting method | Embedded with screw threads |
| Material | Pin block: PA resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) O-ring: Rubber parts |
| Insertion durability | 200 time |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024