Round Water-resistant Connectors (M12 Threads)
Image
| Type |
Water-resistant Connectors |
|---|---|
| Application |
for DC |
| Number of poles |
8 pole |
| Fastening method |
M12 Threads |
As of July 25, 2024
| Type | Water-resistant Connectors |
|---|---|
| Application | for DC |
| Number of poles | 8 pole |
| Plug/socket | Plug |
| Fastening method | M12 Threads |
| Rated voltage | 36 VDC |
| Rated current | 1.5 A |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Ambient temperature range (Operating) | -25 to 70 ℃ |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Material | Pin block: PBT resin Contact: Brass (gold plating) Fixture: Brass (nickel plated) Body: Brass (nickel plated) Nut: Brass (nickel plated) |
| Insertion durability | 200 回 min. |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024