Page top

XS2P-A422-1

Round Water-resistant Connectors (M12 Threads)

Image

Round Water-resistant Connector (M12 Threads), Socket for Terminal Boxes, For AC, 4 poles, DIP pin, Front lock, Panel-mounting

Type Water-resistant Connectors
Application for AC
Number of poles 4 pole
Fastening method M12 Threads

Item list of XS2

  • Ratings/Performance
TypeWater-resistant Connectors
Applicationfor AC
Number of poles4 pole
Plug/socketSocket
Fastening methodM12 Threads
Rated voltage250 VAC
Rated current4 A
Contact resistance40 mΩ max. (20 mV max, 100 mA max.)
Ambient temperature range (Operating)-25 to 70 ℃
Ambient humidity range (Operating)20 to 85 %
Insulation resistance1000 MΩ min. (at 500 VDC)
Dielectric strength1,500 VAC 1 min (Leakage current 1mA max.)
Degree of protectionIP67
Mounting methodPanel-mounting (Front Lock)
MaterialPin block: PA resin
Contact: Copper alloy (gold plating)
Fixture: Copper alloy (Nickel platin)
O-ring: Rubber parts
Insertion durability200 time
  • Dimensions

Series

Round Water-resistant Connectors (M12 Threads)

XS2