Round Water-resistant Connectors (M12 Threads)
Type |
Water-resistant Connectors |
---|---|
Application |
for DC |
Number of poles |
4 pole |
Location of lead output |
T-shaped |
Fastening method |
M12 Threads |
As of March 14, 2024
Type | Water-resistant Connectors |
---|---|
Application | for DC |
Number of poles | 4 pole |
Plug/socket | Socket/Plug |
Location of lead output | T-shaped |
Fastening method | M12 Threads |
Rated voltage | 250 VDC |
Rated current | 4 A |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
Ambient temperature range (Operating) | -25 to 70 ℃ |
Ambient humidity range (Operating) | 20 to 85 % |
Insulation resistance | 1000 MΩ min. (at 500 VDC) |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
Degree of protection | IP67 |
Material | Pin block: PA resin Contact: Brass Fixture: Aluminum O-ring: Rubber parts |
Insertion durability | 200 time |
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024