Page top

XS2R-D423-1

Round Water-resistant Connectors (M12 Threads)

Image

Round Water-resistant Connector (M12 Threads), T-Joint Plug/Socket Connector, For DC, 4 poles, Bifurcated model

Type Water-resistant Connectors
Application for DC
Number of poles 4 pole
Location of lead output T-shaped
Fastening method M12 Threads

Item list of XS2

  • Ratings/Performance
TypeWater-resistant Connectors
Applicationfor DC
Number of poles4 pole
Plug/socketSocket/Plug
Location of lead outputT-shaped
Fastening methodM12 Threads
Rated voltage250 VDC
Rated current4 A
Contact resistance40 mΩ max. (20 mV max, 100 mA max.)
Ambient temperature range (Operating)-25 to 70 ℃
Ambient humidity range (Operating)20 to 85 %
Insulation resistance1000 MΩ min. (at 500 VDC)
Dielectric strength1,500 VAC 1 min (Leakage current 1mA max.)
Degree of protectionIP67
MaterialPin block: PA resin
Contact: Brass
Fixture: Aluminum
O-ring: Rubber parts
Insertion durability200 time
  • Dimensions

Series

Round Water-resistant Connectors (M12 Threads)

XS2