Solid State Relays for Heaters
Image
| Product classification |
For single-phase heater |
|---|---|
| Zero cross function |
Equipped |
| Operating indicator |
Equipped (orange) |
| Rated voltage |
12 to 24 VDC |
| Rated load voltage |
24 to 240 VAC (50/60 Hz) |
| Load current |
0.1 to 15 A (Close mounting (Three SSRs)) 0.1 to 18 A (Separate mounting) |
| Terminal structure |
Input terminals: Screw terminal Output terminals: Screw terminal |
As of May 7, 2025
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped (orange) | |
| Terminal structure | Input terminals: Screw terminal Output terminals: Screw terminal | |
| Mounting | DIN track mounting, Screw mounting | |
| Input | Rated voltage | 12 to 24 VDC | Operating voltage range | 9.6 to 30 VDC | Input current | 7 mA max. | Operate voltage | 9.6 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 24 to 240 VAC (50/60 Hz) | Load voltage range | 19 to 264 VAC 50/60 Hz | Load current | 0.1 to 15 A (Close mounting (Three SSRs)) 0.1 to 18 A (Separate mounting) | Inrush current resistivity | 150 AAC (60 Hz 1 cycle) | Permissible I2**t | 260 A2s |
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 10 mA max. (at 240 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.35 mm single amplitude (0.7 mm double amplitude) (mounted on DIN track) |
| Shock resistance | 300 m/s2 (DIN Track mounting) |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 240 g |
As of May 7, 2025
As of May 7, 2025
Mounting holes

As of May 7, 2025
As of May 7, 2025
Terminal arrangement and internal connection

As of May 7, 2025
As of May 7, 2025
Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of May 7, 2025