Page top

G3PJ

Solid State Relays for Heaters

G3PJ

Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.

New Value For Control Panels

Control Panels: The Heart of Manufacturing Sites.
Evolution in control panels results in large evolution in production facilities.
And if control panel design, control panel manufacturing processes, and human interaction with them are innovated, control panel manufacturing becomes simpler and takes a leap forward.
OMRON will continue to achieve a control panel evolution and process innovation through many undertakings starting with the shared Value Design for Panel concept for the specifications of products used in control panels.

G3PJ Features 2

Our shared Value Design for Panel (herein after referred to as "Value Design") concept for the specifications of products used in control panels will create new value to our customer’s control panels.
Combining multiple products that share the Value Design concept will further increase the value provided to control panels.

Easier Designing and Wiring While Maintaining the Previous 22.5-mm Width to Help Save Space

Close Mounting Even with this Top-class Slim Design

Size reductions in Solid State Relays mean you can downsize control panels and cooling equipment.
And close mounting helps you save even more space.

*Mounted either to DIN Tracks or with screws.

G3PJ Features 5

Note: A reduction of approx. 50% is achieved when comparing a system of three closely mounted OMRON G3PJ units and a system of three closely mounted conventional OMRON G3PE-245B (or G3PE-545B) units, with both systems carrying a current of 25 A at an ambient temperature of 40°C.

Control Panels That Use Many SSRs Can Be Greatly Downsized

G3PJ Features 6

Better Temperature Characteristics and Reinforced Insulation for Safety Standard Compliance

UL-listed components, so you can reduce the time required for the UL application process.

• Using new components or upgraded components is easy.
• You can procure the components even when an urgent need arises for adjustments or problem-solving.

Push-In Plus Terminal Blocks for Easy Wiring

Just Insert Wires: No Tools Required
Now you can use Push-In Plus terminals to reduce the time and work involved in wiring.

G3PJ Features 8