Color Mark Photoelectric Sensor
Image
| Sensing method |
Diffuse-reflective (mark detection) |
|---|---|
| Sensing distance |
White paper 10 x 10 mm: 7 to 13 mm |
| Light source |
Red LED (635 nm) Green LED (525 nm) Blue LED (465 nm) |
| Connection method |
M12 connector models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Sensing method | Diffuse-reflective (mark detection) |
| Sensing distance | White paper 10 x 10 mm: 7 to 13 mm |
| Spot size | 1 x 4 mm |
| Light source | Red LED (635 nm) Green LED (525 nm) Blue LED (465 nm) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | 40 mA max. |
| Power consumption | 960 mW max. Power supply voltage 24 V |
| Control output | Push-pull 30 VDC max. 100 mA max. |
| Communications | IO-Link Ver 1.1 COM3 (230.4 kbps) Data length: PD size: 8 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2) Minimum cycle time: 1.5 ms |
| Operation mode | High when mark is detected |
| Protective circuit | Output short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection |
| Response time | 2-point teaching mode (Operate or reset): 50 µs max. 1-point teaching mode (Operate or reset): 150 µs max. |
| Sensitivity setting | Teaching method |
| Timer function | Select from Timer disabled, OFF-delay, ON-delay, One-shot, or ON-delay + OFF-delay timer 0.1 to 5000 ms |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. |
| Ambient temperature range (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | M12 connector models |
| Indicator | Operation indicator (orange), RUN indicator (green), 7-segment indicator (white), Key lock indicator (white), Timer indicator (white), 1-point teaching mode indicator (white) |
| Weight | Package: Approx. 370 g Main Unit: Approx. 320 g |
| Accessories | Instruction manual |
| Material | Case: Diecast zinc (nickel-plated brass) Lens: Methacrylate resin (PMMA) Display: ABS Buttons: Elastomers Part of Connector: Diecast zinc (nickel-plated brass) |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance

As of July 25, 2024